SLVUBH1 September 2018
The LP5036EVM kit (Figure 1) contains:.
Figure 1. LP5036EVM Kit Figure 2 shows the key connectors used to operate LP5036EVM.
Figure 2. LP5036EVM Key Connectors | PARAMETER | RANGE |
|---|---|
| VCC | 3 V–5.5 V |
| VLED | 3 V–5.5 V |
| VMCU | 1.8 V, 3.3 V, 5 V |
| Channel current | 35 mA (maximum) |
Note: Channel current is set at 20 mA when the LED supply voltage is 5 V. Although the LP5036 device can withstand 6-V maximum LED supply voltage with 35 mA per channel, make sure that the PCB thermal performance can meet the power dissipation requirement, because increased LED supply voltage increases channel output current.