SLVUB46A April 2017 – August 2021
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | PWR896 | Any | ||
| C1, C4 | 2 | 0.1 µF | Capacitor, ceramic, 0.1 µF, 25 V, ±10%, X5R, 0603 | 0603 | GRM188R61E104KA01D | Murata |
| C2, C3 | 2 | 10 µF | Capacitor, ceramic, 10 µF, 25 V, ±10%, X5R, 1206 | 1206 | GRM31CR61E106KA12L | Murata |
| C5, C6 | 2 | 22 µF | Capacitor, ceramic, 22 µF, 10 V, ±10%, X7R, 1206 | 1206 | GRM31CR71A226KE15L | Murata |
| C8 | 0 | 10 pF | Capacitor, ceramic, 10 pF, 100 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C2A100JA01D | Murata |
| J1, J2 | 2 | Terminal block, 6 A, 3.5 mm pitch, 2-Pos, TH | 7.0 x 8.2 x 6.5mm | ED555/2DS | On-Shore Technology | |
| JP1 | 1 | Header, 100 mil, 3 × 1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
| L1 | 1 | 2.2 µH | Inductor, Shielded drum core, superflux, 2.2uH, 9A, 0.0115 Ω, SMD | WE-HC4 | 744311220 | Wurth Elektronik eiSos |
| LBL1 | 1 | Thermal transfer printable labels, 1.250" W x 0.250" H (10,000 per roll) | PCB Label 1.25"H × 0.250"W | THT-13-457-10 | Brady | |
| R1 | 1 | 3.74 kΩ | Resistor, 3.74 kΩ, 1%, 0.1 W, 0603 | 0603 | CRCW06033K74FKEA | Vishay-Dale |
| R2, R4 | 2 | 10.0 kΩ | Resistor, 10.0 kΩ, 1%, 0.1 W, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
| R3, R5 | 2 | 0 | Resistor, 0 Ω, 5%, 0.1 W, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| SH-JP1 | 1 | 1 × 2 | Shunt, 100 mil, gold plated, black | Shunt | 969102-0000-DA | 3M |
| TP1, TP3, TP4, TP5, TP6 | 5 | Red | Test point, miniature, red, TH | Red Miniature Testpoint | 5000 | Keystone |
| TP2, TP7, TP8 | 3 | Black | Test point, miniature, black, TH | Black Miniature Testpoint | 5001 | Keystone |
| U1 | 1 | 4.5 V to 16 V Input, 1-A synchronous step-down voltage regulator, DDC0006A | DDC0006A | TPS561208DDC | Texas Instruments | |
| C7 | 0 | 22 µF | Capacitor, ceramic, 22 µF, 10V, ±10%, X7R, 1206 | 1206 | GRM31CR71A226KE15L | Murata |