SLVUB46A April 2017 – August 2021
The TPS561208EVM-896 response to load transient is shown in Figure 4-5. The current steps and slew rates are indicated in the figures. Total peak-to-peak voltage variation is as shown.
Figure 4-5 Load Transient Response, 10% to 100% Load Step