SLVUA33A March 2014 – July 2021
The slow-start time can be adjusted by changing the value of C7 or C8 for VOUT1 or VOUT2. Use Equation 3 or Equation 4 to calculate the required value of C7 or C8 for desired slow-start times.
Equation 3. ![]() | or | Equation 4. ![]() |
The EVM is set for a slow-start time of 1 ms using C7 = C8 = 10 nF.