SLVU957A September 2019 – November 2021
Certain features on the BQ76922EVM may be configured by jumpers or shunts on headers. See Section 6.4 for details of the header pins. Not all configurations are compatible with all register settings, the user should set pins appropriately for the register settings planned. For example pins must not be pulled above REG18 when used as thermistor inputs. Pull up to REG1 is not acceptable when registers configure a pin as a thermistor input.
Multi-function pins must be connected to compatible signal levels before programming registers to avoid device damage.
The J16 cell simulator header and J7 I2C configuration are discussed with board connection diagrams.
J4 selects the connection of the DFETOFF and CFETOFF pins. Pins may be pulled low, high to REG1 or brought to a terminal block for external connection.
J3 selects the connection of TS2. It may be taken to a terminal block for connection of an external wake or thermistor. It may also be pulled to VSS. The 10k R22 simulates a nominal temperature.
J6 selects the connection of ALERT. It may be connected to a terminal block for external connection, to the on-board interface for HDQ, or pulled up to REG1 or down to VSS.