SLVU957A September   2019  – November 2021

 

  1.   Trademarks
  2. 1Features
    1. 1.1 Kit Contents
    2. 1.2 Ordering Information
    3. 1.3 BQ76922EVM Circuit Module Performance Specification Summary
    4. 1.4 Required Equipment
  3. 2BQ76922EVM Quick Start Guide
    1. 2.1 Before You Begin
    2. 2.2 Quick Start
  4. 3Interface Adapter
  5. 4Battery Management Studio Software
    1. 4.1 System Requirements
    2. 4.2 Installing BQStudio
    3. 4.3 BQ76922 bqz File Installation
    4. 4.4 BQStudio Operation and Registers View
    5. 4.5 Commands
    6. 4.6 Data Memory
      1. 4.6.1 Entering, Saving, and Loading Configuration
      2. 4.6.2 OTP Programming
    7. 4.7 Calibration
    8. 4.8 Command Sequences
  6. 5BQ76922EVM Circuit Module Use
    1. 5.1 Cell Simulator
    2. 5.2 Evaluating with Load Current
    3. 5.3 Evaluating Charge and Discharge Currents
    4. 5.4 Evaluating with Simulated Current
    5. 5.5 Reducing the Cell Count
    6. 5.6 Connecting Cells
    7. 5.7 Connecting to a Host
    8. 5.8 Hardware Configuration
      1. 5.8.1 Configuration Jumpers
      2. 5.8.2 Unused Components
    9. 5.9 Configuration Register Programming
  7. 6BQ76922EVM Circuit Module Physical Construction
    1. 6.1 Board Layout
    2. 6.2 Bill of Materials
    3. 6.3 REACH Compliance
    4. 6.4 Schematic
  8. 7Related Documents from Texas Instruments
  9. 8Revision History

Cell Simulator

The EVM includes a resistive cell simulator made up of 200-Ω series resistors. The taps of the resistor network are connected to the cell inputs using shunts on the J16 header. BAT- is always connected to the resistor divider network. Installing a shunt on the top cell location connects the top cell input to the resistor divider to provide simulated voltages for the other cell inputs. If the shunt is not installed on the top cell position of the header all lower inputs are pulled to VSS. Installing shunts for the lower cell positions connects the input to the simulated voltage. There is no indication of the cell simulator connection, the user must be aware of the shunt installation.