SLVU876A February   2013  – May 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3TPS65279V Schematic
  5. 4Board Layout
  6. 5Bench Test Setup Conditions
    1. 5.1 Header Description and Jumper Placement
    2. 5.2 Hardware Requirement
    3. 5.3 Hardware Setup
    4. 5.4 Installing Software
    5. 5.5 Software Operation
  7. 6Power-Up Procedure
  8. 7TPS65279V EVM Bill of Materials
  9. 8Revision History

Hardware Requirement

This EVM requires an external power supply capable of providing 4.5 V to 18 V at 7 A.

A function generator capable of driving the SYNC pin with 0.4- to 3.3-V amplitude and a 200-kHz to 1.6-MHz square wave signal is required for synchronization. The EVM kit includes a USB-TO-GPIO interface box which, when installed on a PC and connected to the EVM, allows communication with the EVM via a GUI interface. The minimum PC requirements are:

  • Windows® 2000 or Windows XP operating system
  • USB port
  • Minimum of 30 MB of free hard disk space (100 MB recommended)
  • Minimum of 256 MB of RAM