SLVU876A February   2013  – May 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3TPS65279V Schematic
  5. 4Board Layout
  6. 5Bench Test Setup Conditions
    1. 5.1 Header Description and Jumper Placement
    2. 5.2 Hardware Requirement
    3. 5.3 Hardware Setup
    4. 5.4 Installing Software
    5. 5.5 Software Operation
  7. 6Power-Up Procedure
  8. 7TPS65279V EVM Bill of Materials
  9. 8Revision History

Header Description and Jumper Placement

Figure 5-1 illustrates the header description and jumper placement for the EVM.

GUID-1964C896-024D-4BC2-BD11-D3C732BF908D-low.gif
Test points:
A: LX of Vout1
B: LX of Vout2
Vout1, Vout2
Figure 5-1 Header Description and Jumper Placement

Table 5-1 shows the I/O connections for the EVM.

Table 5-1 Input/Output Connection
Jumper NumberFunctionDescription
J1Vin ConnectorApply power supply to this connector
J18Buck1 ConnectorOutput of Buck1
J31Buck2 ConnectorOutput of Buck2

Table 5-2 shows the jumpers and switches for the EVM.

Table 5-2 Jumpers and Switches
Jumper NumberFunctionPlacementComment
JP1Buck1 enable (EN1)Connect EN1 to GND to disable Vout1, connect EN1 to Vin through a 100-kΩ resistor to enable Vout1; Leave open to enable Vout1
JP2Buck2 enable (EN2)Connect EN2 to GND to disable Vout2, connect EN2 to Vin through a 100-kΩ resistor to enable Vout2; Leave open to enable Vout2
JP7I2C addressI2C address configuration pin. Connect this pin to GND to set address 0x60H; connect it to Vcc to set address 0x61H; leave it open to set address 0x62HOn board Vcc is 6.25 V
JP8ModeOperation mode control pin. Connect this pin to GND to set forced PWM mode; leave the pin open to set auto PSM-PWM; connect this pin to Vcc set the IC to run in current share mode.
JP9I2C PowerPower connected to the I2C IO pull-up resistor; Leave the two pins un-connected set the power to be 3.3V from the I2C interface adaptor; short the two pins set the power to be Vcc.On board Vcc is 6.25 V
JP15I2C interface connectorPin 5 is 3.3 V from adaptor; pin 6 is Ground; pin 9 is SCL, pin 10 is SDA.