SLVU777A September 2012 – November 2021
Figure 2-7 shows the EVM input voltage ripple. The output current is the rated full load of 10 A and VIN = 12 V. The ripple voltage is measured directly across the input capacitors.
Figure 2-7 TPS54020EVM-082 Input Ripple