SLVU777A September 2012 – November 2021
The undervoltage lockout (UVLO) is adjusted externally using R6 and R11. The EVM is set for a start voltage of 7.5 V and a stop voltage of 7.1 V using R6 = 69.8 kΩ and R11 = 13.3 kΩ. Use Equation 3 and Equation 4 to calculate required resistor values for different start and stop voltages.


Where:
| Variable | Description | Nominal Value |
|---|---|---|
| VStart | Desired start voltage | As desired, but must be greater than 4.4 V |
| VStop | Desired stop voltage | As desired, but must be greater than 4.2 V |
| VEN falling | Enable pin stop threshold voltage | 1.17-V nominal |
| VEN rising | Enable pin start threshold voltage | 1.21-V nominal |
| Ip | Enable pin source current while OFF | 1.15-µA nominal |
| Ih | Enable pin hysteresis current | 2.15-µA nominal |