SLVU703A August 2012 – September 2021 TPS54395
The output voltage ripple of converter 1 on the TPS54395EVM is shown in Figure 4-11. The output current is the rated full load of 3 A.
Figure 4-11 TPS54395EVM Converter 1 Output Voltage RippleThe output voltage ripple of converter 1 on the TPS54395EVM during Eco-mode operation at no load is shown in Figure 4-12.
Figure 4-12 TPS54395EVM Converter 1
Eco-mode Output Voltage Ripple at No Load