SLVU659C March 2012 – June 2021
| Count | RefDes | Value | Description | Size | Part Number | MFR | |
|---|---|---|---|---|---|---|---|
| 1 | C1 | 10 µF | Capacitor, Ceramic, 25V, X5R, ±20% | 0805 | GRM21BR61E106MA73L | Murata | |
| 1 | C2 | 10 µF | Capacitor, Ceramic, 16V, X5R, ±20% | 0805 | GRM21BR61C106ME15L | Murata | |
| 1 | C5 | 22 µF | Capacitor, POSCAP | 3528[B] | 20TQC22MYFB or 25TQC15MYFB | Panasonic | |
| 1 | L1 | 15 µH | Inductor, Power, 0.56 A, 275-mΩ, ±20% | 3 X 2.5 mm | VLF302515MT-150M or XFL3012-153ME | TDK or Coilcraft | |
| 2 | R1, R4 | 1.8M | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std | |
| 1 | R2 | 442k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std | |
| 1 | R3 | 274k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std | |
| 1 | R5 | 576k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std | |
| 1 | R6 | 100k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std | |
| 1 | U1 | TPS62125 | IC, 3V-17V, 300mA Buck Converter with Adjustable Enable Threshold and Hysteresis | WSON-8 | TPS62125DSG | TI | |