SLVU659C March 2012 – June 2021
Table 1-1 provides a summary of the TPS62125EVM-044 performance specifications.
| Specification | Test Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|
| Input voltage | JP1 connected between EN and ON | 4 | 17 | V | |
| Output voltage setpoint | 3.3 | V | |||
| Output current | 0 | 300 | mA |