SLVU490A October 2011 – October 2021
The TPS54295EVM start-up waveform of converter 2 relative to VIN is shown in Figure 4-20 and the shut-down waveform is shown in Figure 4-21.
Figure 4-20 TPS54295EVM Converter 2 Start-Up Relative to VIN
Figure 4-21 TPS54295EVM Converter 2 Shut-Down Relative to VINThe TPS54295EVM start-up waveform of converter 2 relative to EN2 is shown in Figure 4-22 and the shut-down waveform is shown in Figure 4-23.
Figure 4-22 TPS54295EVM Start-Up Relative to EN2
Figure 4-23 TPS54295EVM Shut-Down Relative to EN2