SLVU490A October 2011 – October 2021
The line regulation of converter 2 on the TPS54295EVM is shown in Figure 4-6. On the EVM, for input voltages above 7V, the output voltage of converter 2 is well within 1% accuracy, at voltages below 7V, it is still within 5%.
Figure 4-6 TPS54295EVM Converter 2 Line Regulation