SLVU452A May 2011 – October 2021 TPS54228
The TPS54228EVM-686 response to load transient is shown in Figure 4-6. The current step is from 0.5 A to 1.5 A. Total peak-to-peak voltage variation is as shown.
Figure 4-6 TPS54228EVM-686 Load Transient Response