SLVU399B August 2010 – May 2021
See next page.
The resistor and capacitor values have been chosen according to the guidelines presented on the TPS65251 spec available at http://focus.ti.com/docs/prod/folders/print/tps65251.html.
Note that for the purpose of gains-phase measurements R10, R19 and R21 (0 Ω on the EVM) need to be replaced by suitable low value resistors as per the network analyzer setup required. Test points are provided on either end of the resistors to allow for easy measurement.
Figure 3-1 TPS65251 Schematic