SLVU399B August   2010  – May 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3Schematic
  5. 4Placement (Top Layer)
  6. 5Bench Test Setup Conditions
    1. 5.1 Headers Description and Jumper Placement
    2. 5.2 Jumpers
    3. 5.3 Test Points and Placement
  7. 6Power-Up Procedure
  8. 7Bill of Materials
  9. 8Revision History

Bill of Materials

Table 7-1 Bill of Materials
ITEMQUANTITYDESIGNATORVALUEFOOTPRINTMANUFACTURERMANUFACTURER PART NO.DESCRIPTIONCOMMENT
19C1, C2, C3, C4, C5, C6, C25, C28, C294.7 nF603Panasonic -ECGECJ-1VB1H472K4700PF 50V X7R 0603Ceramic capacitor
23C7, C8, C2447 nF603Panasonic -ECGECJ-1VF1H473Z47000PF 50V Y5V 0603Ceramic capacitor
33C9, C10, C1710 µF1206Panasonic -ECGECJ-3YB1E106M10UF 25V X5R 1206Ceramic capacitor
43C11, C12, C1622 µF1210Panasonic -ECGECJ-4YB1E226M22UF 25V X5R 1210Ceramic capacitor
53C13, C15, C18470 pF603Panasonic -ECGECJ-1VB2A471K470PF 100V X7R 0603Ceramic capacitor
63C14, C19, C20DNI603Capacitor
71C2610 µF805Panasonic -ECGECJ-2FB1A106K10UF 10V X5R 0805Ceramic capacitor
81C273.3 µF603TDKC1608X5R1A335K3.3UF 10V X5R 0603Ceramic capacitor
91C3010 µF1206Panasonic -ECGECJ-3YB1E106M10UF 25V, X5R 1206Ceramic capacitor
101J1TB_3X3.5MMOnShoreTechnology IncED555/3DSTerminal,
3 pin, 6 A,
3.5 mm
VOUT1
111J2, J3, J6TB_2X3.5MMOnShoreTechnology IncED555/2DSTerminal,
2 pin, 6 A,
3.5 mm
TBLK_6A_2X3.5MM
123JP1, JP5, JP6JMP0.2Mil-Max800-10-064-10-001000SIP HEADER STRAIGHT PCBJUMPER 2 PIN
133JP2, JP3, JP4JMP0.3Mil-Max800-10-064-10-001000SIP HEADER STRAIGHT PCBJUMPER 2 PIN
143L1, L2, L34.7 µHIND_SLF7055TDK CorporationSLF7055T-4R7N3R1-3PFMagnetic-Core InductorTDK-SLF7055
152R1, R18100 kΩ603Panasonic -ECGERA-3AEB104VRES 100 kΩ 1/10 W .1% 0603 SMDResistor
163R3, R5, R1720 kΩ603Panasonic -ECGERA-3YEB203VRES 20 kΩ 1/10 W .1% 0603 SMDResistor
172R4, R16150 kΩ603Panasonic -ECGERJ-3EKF1503VRES 150 kΩ 1/10 W 1% 0603 SMDResistor
181R7383 kΩ603Panasonic -ECGERJ-3EKF3833VRES 383 kΩ 1/10 W 1% 0603 SMDResistor
191R8DNI603Panasonic -ECGERJ-3GEY0R00VRES ZERO Ω 1/10 W 5% 0603 SMDResistor
203R9, R11, R20360 kΩ603Panasonic -ECGERJ-3EKF3603VRES 360 kΩ 1/10 W 1% 0603 SMDRes1
213R10, R19, R2149.9 Ω603Susumu Co LtdRR0816Q-49R9-D-68RRES 49.9 Ω 1/16 W .5% 0603 SMDRes1
221R12715 kΩ603Panasonic -ECGERJ-3EKF7153VRES 715 kΩ 1/10 W 1% 0603 SMDResistor
231R13115 kΩ603Panasonic -ECGERJ-3EKF1153VRES 115 kΩ 1/10 W 1% 0603 SMDResistor
241R15287 kΩ603Panasonic -ECGERJ-3EKF2873VRES 287 kΩ 1/10 W 1% 0603 SMDResistor
254TP1, TP2, TP14, TP15,BlackTEST POINT 0.052Keystone5001TEST POINT MINI .040"D BLACKGND
261TP3STDTP-SMALLTest Point, 0.020 Hole
271TP4, TP5, TP8, TP10, TP12, TP16, TP27, TP28, TP29, TP33TEST POINT 0.052Keystone5002TEST POINT MINI .040"D WHITEGlass Beaded Test Point
281U1QFN-40TITPS65251