SLVU277A January 2009 – October 2021 TPS54232
Table 4-1 presents the bill of materials for the TPS54232EVM-415.
| Count | RefDes | Value | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|---|
| 1 | C1 | 4.7 μF | Capacitor, Ceramic, 25 V, X5R, 10% | 1206 | GRM31CR61E106KA12 | muRata |
| 0 | C2 | Open | Capacitor, Ceramic, 25 V, X5R, 10% | 1206 | GRM31CR61E106KA12 | muRata |
| 1 | C3 | 22 μF | Capacitor, Ceramic, 10 V, X7R, 10% | 1210 | Std | Std |
| 1 | C4 | 0.1 μF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| 1 | C5 | 0.015 μF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| 1 | C6 | 680 pF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| 1 | C7 | 47 pF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | Std | Std |
| 0 | C8 | Open | Capacitor, Ceramic, 10 V, X5R, 10% | 1210 | Std | TDK |
| 1 | D1 | B220A | Diode, Schottky, 2 A, 20 V | SMA | B220A | Diodes Inc |
| 2 | J1, J4 | ED1514 | Terminal Block, 2-pin, 6 A, 3.5 mm | 0.27 × 0.25 inch | ED1514 | OST |
| 2 | J2, J3 | PTC36SAAN | Header, 2 pin, 100 mil spacing, (36-pin strip) | 0.100 × 2 | PTC36SAAN | Sullins |
| 1 | L1 | 3.3 μH | Inductor, SM Toroid, 3.72 A, 20 mΩ | 0.287 × 0.287 inch | MSS7341-332 | Coilcraft |
| 1 | R1 | 150 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R2 | 48.7 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R3 | 17.4 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R4 | 0 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R5 | 10.2 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 1 | R6 | 4.75 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 0 | R7 | Open | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| 3 | TP1, TP3, TP5 | 5000 | Test Point, Red, Thru Hole Color Keyed | 0.100 × 0.100 inch | 5000 | Keystone |
| 3 | TP2, TP4, TP6 | 5001 | Test Point, Black, Thru Hole Color Keyed | 0.100 × 0.100 inch | 5001 | Keystone |
| 1 | U1 | TPS54232D | IC, DC-DC Converter, 28 V, 2 A | SO-8 | TPS54232D | TI |
| 1 | — | PCB, 2 inch × 2 inch × 0.062 inch | 2.0" × 2.0" × 0.062" | HPA415 | Any |