SLVU277A January 2009 – October 2021
The efficiency of this EVM peaks at a load current of about 0.5 A with VIN = 5 V, and then decreases as the load current increases towards full load. Figure 2-1 shows the efficiency for the TPS54232EVM-415 at an ambient temperature of 25°C.
Figure 2-1 TPS54232EVM-415 EfficiencyFigure 2-2 shows the efficiency for the TPS54232EVM-415 at lower output currents between 0.02 A and 0.20 A at an ambient temperature of 25°C.
Figure 2-2 TPS54232EVM-415 Low Current EfficiencyThe efficiency may be lower at higher ambient temperatures, due to temperature variation in the drain-to-source resistance of the internal MOSFET.