SLVU276A February 2009 – October 2021 TPS54332
To change the output voltage of the EVM, change the value of resistor R6. Changing the value of R6 can change the output voltage above 0.8 V. The value of R6 for a specific output voltage can be calculated using Equation 1.

Table 1-3 lists the R6 values for some common output voltages. Note that VIN must be in a range so that the minimum on time is greater than 130 ns, and the maximum duty cycle is less than 91%. The values given in Table 1-3 are standard values, not the exact value calculated using Equation 1. Changing the output voltage from 2.5 V effectively changes the output impedance, which affects the loop response. It can be necessary to modify the compensation component values. See the TPS54332 3-A, 28-V Input Step-Down DC/DC Converter with Eco-mode data sheet for details.
| Output Voltage (V) | R6 Value (kΩ) | |
|---|---|---|
| 1.8 | 8.25 | |
| 2.5 | 4.75 | |
| 3.3 | 3.24 | |
| 5 | 1.96 | |