SLVU247A July   2008  – October 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1 Input and Output Connections
    2. 2.2 Efficiency
    3. 2.3 Output Voltage Load Regulation
    4. 2.4 Output Voltage Line Regulation
    5. 2.5 Load Transients
    6. 2.6 Loop Characteristics
    7. 2.7 Output Voltage Ripple
    8. 2.8 Input Voltage Ripple
    9. 2.9 Powering Up
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Efficiency

The efficiency of this EVM peaks at a load current of about 0.6 A–1 A and then decreases as the load current increases towards full load. Figure 2-1 shows the efficiency for the TPS54331EVM-232 at an ambient temperature of 25°C.

GUID-41E64C65-440E-4124-A727-E23DF9768E9C-low.gifFigure 2-1 TPS54331 Efficiency

Figure 2-2 shows the efficiency for the TPS54331EVM-232 at lower output currents between 0.01 A and 0.20 A at an ambient temperature of 25°C.

GUID-51EB29C3-A6F7-4D88-9444-78A49A03BB1C-low.gifFigure 2-2 TPS54331 Low Current Efficiency

The efficiency can be lower at higher ambient temperatures due to temperature variation in the drain-to-source resistance of the MOSFETs.