SLVU247A July 2008 – October 2021 TPS54331 , TPS54331-Q1
Table 1-2 provides a summary of the TPS54331EVM-232 performance specifications. Specifications are given for an input voltage of VIN = 15 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54331EVM-232 is designed and tested for VIN = 10 V to 35 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.
| Specification | Test Conditions | MIN | TYP | MAX | Unit | ||
|---|---|---|---|---|---|---|---|
| VIN voltage range | 7 | 15 | 28 | V | |||
| Output voltage set point | 3.3 | V | |||||
| Output current range | VIN = 7 V to 28 V | 0 | 3 | A | |||
| Line regulation | IO = 1.5 A, VIN = 7 V–28 V | ±0.2% | |||||
| Load regulation | VIN = 14 V, IO = 0 A to 3 A | ±0.15% | |||||
| Load transient response | IO = 0.75 A to 2.25 A | Voltage change | –100 | mV | |||
| Recovery time | 160 | μs | |||||
| IO = 2.25 A to 0.75 A | Voltage change | 100 | mV | ||||
| Recovery time | 160 | μs | |||||
| Loop bandwidth | VIN = 25 V, IO = 1 A | 25.0 | kHz | ||||
| Phase margin | VIN = 25 V , IO = 1 A | 58 | ° | ||||
| Input ripple voltage | IO = 3 A | 200 | mVpp | ||||
| Output ripple voltage | IO = 3 A | 10 | mVpp | ||||
| Output rise time | 3.5 | ms | |||||
| Operating frequency | 570 | kHz | |||||
| Maximum efficiency | VIN = 10 V, VO = 5 V, IO = 0.75 A | 91.6% | |||||