SLVU135A June   2005  – June 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 Adjustable Output IC U1 Operation
      2. 1.3.2 Fixed Output Operation
  3. 2Setup
    1. 2.1 Input / Output Connector Descriptions
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Related Documentation From Texas Instruments
  7. 6Revision History

Bill of Materials

Table 4-1 TPS62110EVM-101 Bill of Materials
COUNTRef DesDESCRIPTIONSIZEPART NUMBERMFR
1C1Capacitor, Ceramic, 10-μF, 25-V, X5R, 10%1210C3225X5R1E106KTDK
1C2Capacitor, Ceramic, 1.0-μF, 16-V, X7R, 10%0603C1608X7R1C105KTDK
1C3Capacitor, Ceramic, 10-pF, 50-V, C0G, 5%0603C1608C0G1H100DBTDK
1C4Capacitor, Ceramic, 22-µF, 16-V, X7R, 20%1210C3225X7R1C226MTDK
0C5Capacitor, Ceramic, xx-µF, xx-V0805
5J1–J5Header, 2-pin, 100-mil spacing, (36-pin strip)0.100 × 2PTC36SAANSullins
2JP1, JP2Header, 3-pin, 100-mil spacing, (36-pin strip)0.100 × 3PTC36SAANSullins
1L1Inductor, SMT, 6.8-µH, 1.6-A, 49.2-mΩ0.276 sqSLF7032T-6R8M1R6TDK
1R1Resistor, Chip, 549 kΩ, 1/16-W, 1%0603StdStd
1R2Resistor, Chip, 294 kΩ, 1/16-W, 1%0603StdStd
5R3–R8Resistor, Chip, 1.00 MΩ, 1/16-W, 1%0603StdStd
1R6Resistor, Chip, 261 kΩ, 1/16-W, 1%0603StdStd
1U1IC, Synchronous Step-Down Converter, 17V, 1.5AQFN-16TPS62110RSATI
1–PCB, 1.7-Inch × 1.25-Inch × 0.062-InchHPA101Any
2–Shunt, 100-mil, black0.100929950-003M