SLVU135A June   2005  – June 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 Adjustable Output IC U1 Operation
      2. 1.3.2 Fixed Output Operation
  3. 2Setup
    1. 2.1 Input / Output Connector Descriptions
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Related Documentation From Texas Instruments
  7. 6Revision History

Setup

To operate the EVM, simply connect an input supply to the appropriate pins, and then connect a load to the appropriate pins. Maximum recommended load is 1.5 A or 2.2 Ω. Input supply of 6 V to 17 V is recommended.