SLVU081A February 2003 – July 2021
This section details the evaluation process and features of the EVM. For this purpose, a load is connected to the output pins Vout and GND, which allows the load current to be adjusted between 0 mA and 800 mA.
For accurate output voltage and input voltage measurements, it is important to measure the voltage on the input and output voltage terminals with avoltmeter connected directly to the input voltage or output voltage terminals. This eliminates any measurement errors related to voltage drops along the input and output terminal wires connected to the power supply or load.