SLVU081A February 2003 – July 2021
The PG pin is an open drain output capable of sinking typically 1 mA. A pullup resistor is required to use the PG. The pullup resistor should be placed between the Vout and PG. The PG pin becomes active high when the output voltage exceeds typically 98.5% of its nominal value. Leave the PG pin unconnected when not used.