SLVT191A May 2021 – October 2023 TPS7H1101A-SP
PRODUCTION DATA
1.5 V ≤ VIN ≤ 7 V, VOUT(target) = VIN – 0.35 V, IOUT = 10 mA, VEN = 1.1 V, COUT = 22 μF, PG terminal pulled up to VIN with 50 kΩ, over operating temperature range (TJ = –55°C to 125°C), unless otherwise noted. Typical values are at TJ = 25°C.
| Parameters | Test Conditions | MIN | TYP | MAX | Unit | Test Numbers | |
|---|---|---|---|---|---|---|---|
| Symbol | Description | ||||||
| VIN | Input Voltage Range | 1.5 | 7 | V | 13.1, 13.2 | ||
| VFB | Feedback pin voltage(1) | 0 A ≤ IOUT ≤ 3 A, 1.5 V ≤ VIN ≤ 7 V | 0.594 | 0.605 | 0.616 | V | 13.0, 13.16, 13.17, 25.16, 25.17, 25.19, 25.20, 25.22, 25.23 |
| VOUT | Output voltage range | 0.8 | VIN | V | 13.1, 13.2, 13.4 | ||
| Output voltage accuracy(1) | 0 A ≤ IOUT ≤ 3 A, 1.5 V ≤ VIN ≤ 7 V, VOUT = 0.8 V, 1.2 V, 1.8 V, 6.65 V | –2 | 2 | % | 13.1, 13.10, 13.11, 13.13, 13.14, 13.2, 13.4, 25.0, 25.1, 25.10, 25.12, 25.14, 25.4, 25.5, 25.7, 25.8, 28.4, 28.5, 28.7, 28.8 | ||
| ΔVOUT%/ ΔVIN | Line regulation | 1.5 V ≤ VIN ≤ 7 V | –0.07 | 0.01 | 0.07 | % / V | 13.12, 13.15, 13.3 |
| ΔVOUT | DC input line regulation | 1.5 V ≤ VIN ≤ 7 V, VOUT = 0.8 V, IOUT = 10 mA, TJ = 25°C(2) | 0.2 | 0.6 | mV | 13.19 | |
| 1.5 V ≤ VIN ≤ 7 V, VOUT = 1.2 V, IOUT = 10 mA, TJ = 25°C(2) | 0.2 | 0.6 | mV | 13.21 | |||
| 1.5 V ≤ VIN ≤ 7 V, VOUT = 1.8 V, IOUT = 10 mA, TJ = 25°C(2) | 0.2 | 0.6 | mV | 13.20 | |||
| VDO | Dropout voltage(3) | IOUT = 3 A, VOUT = 1.3 V, VIN = VOUT + VDO | 210 | 335 | mV | 13.6 | |
| ICL | Programmable output current limit range | VIN = 1.5 V, VOUT = 1.2 V, PCL resistance = 47 kΩ | 500 | 750 | mA | 26.1 | |
| VIN = 1.5 V, VOUT = 1.2 V, PCL resistance varies | 200 | 3500(4) | mA | 26.0 | |||
| CSR | Current sense ratio | LOAD / ICS, VIN = 2.3 V, VOUT = 1.9 V, TJ = 25°C, ILOAD ≥ 500 mA | 45000 | 59000 | A/A | 20.3, 20.7, 20.9 | |
| IGND | GND pin current | VIN = 1.5 V, VOUT = 1.2 V, IOUT = 2 A | 10 | 16 | mA | 13.8 | |
| IQ | Quiescent current (no load) | VIN = VOUT + 0.5 V, IOUT = 0 A | 7 | 10 | mA | 12.0, 12.1, 12.2, 12.3 | |
| ISHDN | Shutdown current (IGND) | 1.5 V ≤ VIN ≤ 7 V, TJ = 25°C(6) | 26 | 230 | µA | 11.0, 11.1, 11.2, 11.3 | |
| ISNS, IFB | FB/SNS pin current | VIN = 7 V, VOUT = 6.65 V | 1 | 5 | nA | 19.0 | |
| IEN | EN pin input current | VIN = 7 V, VEN = 7 V, VOUT = 6.65 V | 20 | 150 | nA | 14.3, 15.3, 25.2, 28.2 | |
| VILEN | EN pin input low (disable) | 1.5 V < VIN < 7 V | 0.55 | V | 14.0, 15.0, 16.0 | ||
| VIHEN | EN pin input high (enable) | 3.5 V < VIN < 7 V | VIN - 0.7 | V | 14.1, 15.1, 16.1 | ||
| Eprop Dly | Enable pin propagation delay | VIN = 2.2 V, EN rise to IOUTrise | 650 | 1000 | uS | 20.1 | |
| TEN | Enable pin turn-on delay (Delay to PG assertion) | VIN = 2.2 V, VOUT = 1.8 V, ILoad = 0.5 A, COUT = 220 µF, CSS = 2 nF | 1.4 | 1.6 | mS | 20.0 | |
| VTHPG | PG threshold on | No load, 0.8 V ≤ VOUT ≤ 6.65 V | 86 | 90 | % | 17.1, 17.5 | |
| VTHPGHYS | PG hysteresis | 1.5 V ≤ VIN ≤ 7 V | 2 | % | 22.9 | ||
| VOL PG | PG pin output low | IPG = 0 mA to –1 mA | 120 | 300 | mV | 17.2, 17.3 | |
| ILKGPG | PG pin leakage current | VOUT > VTHPG, VPG = 1.2 V | 0.2 | 1.5 | μA | 23.0 | |
| VOUT > VTHPG, VPG = 7 V | 0.5 | 2.5 | μA | ||||
| ISS | SS terminal Charge current | VIN = 1.5 V to 7 V | 2.5 | 3.5 | μA | 21.0, 22.0 | |
| VSS | SS terminal voltage (device enabled)(7) | VIN = 1.5 V to 7 V | 1.232 | V | 22.1 | ||