SLVSCP6H July 2014 – June 2020
PRODUCTION DATA.
After inductive sense is executed the rotor position is detected within 60 electrical degrees of resolution. The position is stored in register IPDPosition.
The value stored in IPD Position corresponds to one of the six motor positions plus the IPD Advance Angle as shown in Table 7. For more about information about IPD, see Initial Position Detect (IPD).
|
|
|
|
|
|
|
|---|---|---|---|---|---|---|
| Rotor position (°) | 0 | 60 | 120 | 180 | 240 | 300 |
| Data1 | 0 | 43 | 85 | 128 | 171 | 213 |
| IPD Advance Angle | 30 | 60 | 90 | 120 | ||
| Data2 | 22 | 44 | 63 | 85 | ||
| Register date | (Data1 + Data2) mod (256) | |||||