SLVK263 May   2026 TPS7H5030-SP , TPS7H5031-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 LETEFF and Range Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References

Summary

The purpose of this study was to characterize the effect of heavy-ion irradiation on the single-event effect (SEE) performance of the TPS7H503x-SP radiation-hardened, current mode, single-ended PWM controller with an integrated gate driver. Heavy-ions with LETEFF = 75MeV×cm2/mg were used for the SEE characterization campaign. Flux of approximately 105ions/cm2/s and fluences of approximately 1x107ions/cm2 per run were used for the characterization. The SEE results demonstrated that the TPS7H503x-SP is free of destructive SEL and SEB LETEFF = 75MeV×cm2/mg and across the full electrical specifications. Transients at LETEFF = 75MeV×cm2/mg were monitored and discussed CREME96-based worst week event-rate calculations for LEO(ISS) and GEO orbits for DSEE are presented for reference.