SLVK252 October   2025 TRF0213-SEP

 

  1.   1
  2.   Abstract
  3. 1Texas Instruments Enhanced Production Qualification and Reliability Report
  4. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 Space Enhanced Plastic Production Flow
  5. 3Device Qualification
    1.     Qualification by Similarity (Qualification Family)
  6. 4Outgas Test Report

Abstract

This report presents the reliability and qualification results for the TRF0213-SEP. It is radiation tolerant, near-DC to 11GHz, fully differential RF amplifier in SEP (Space Enhanced Plastic). The TRF0213-SEP is manufactured with a controlled baseline and features the following:

  • One Assembly and Test Site
  • Product Traceability
  • An Extended Product Life Cycle