SLVK172 June   2024 TPS7H3014-SP

 

  1.   1
  2.   TPS7H3014-SP Single-Event Effects (SEE)
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-Up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References

Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results

During SEB/SEGR testing, the device was tested at room temperature. The same test conditions, in terms of biasing and voltage levels, apply for SEB/SEGR as was used during the SEL testing. In the case of the SEB/SEGR the device was tested in the following state machine states:

  • Waiting to Sequence UP
    • All outputs are low (ENx = Low, SEQ_DONE = LOW, and PWRGD = Low)
    • The device is waiting for a rising edge in UP to start the sequence up.
    • VUP = 0V (only difference from the SEL biasing)
  • Waiting to Sequence DOWN
    • All outputs are high (ENx = High, SEQ_DONE = High, and PWRGD = High)
    • The device is waiting for a falling edge in to start a sequence down.

For more configuration information, please refer to Table 6-1.

The results for six runs across three devices for SEBX are shown in Table 8-3. Typical VIN current vs time plots for SEB/SEGR on and off runs are shown in Figure 7-4 and Figure 7-5. Typical VPULL_UPx current vs time plots for SEB/SEGR on and off runs are shown in Figure 7-6 through Figure 7-9.

Table 7-2 Summary of TPS7H3014-SP SEB/SEGR Test Condition and Results
RUN #UNIT #IONLETEFF (MeV·cm2/mg)FLUX (ions·cm2/mg)FLUENCE (NUMBER OF IONS)ON/OFF STATUS

SEB EVENT?

4

1

165Ho

75

2.80 × 104

1.00 × 107

On

No

5

1

165Ho

75

2.68 × 104

1.00 × 107Off

No

6

2

165Ho

75

4.90 × 104

1.00 × 107

On

No

7

2

165Ho

75

2.60 × 104

1.00 × 107

Off

No

8

3

165Ho

75

8.86 × 104

1.00 × 107

On

No

9

3

165Ho

75

8.80 × 104

1.00 × 107

Off

No

Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report, the upper-bound cross-section (using a 95% confidence level) is calculated as:

σSEB ≤ 6.15 × 10–8cm2/device for LETEFF = 75MeV·cm2/mg and T = 25°C.

TPS7H3014-SP Current vs Time for
                        IIN: SEB On Run #4
On refers to be in the Waiting to Sequence DOWN state.
Figure 7-4 Current vs Time for IIN: SEB On Run #4
TPS7H3014-SP Current vs Time for IIN: SEB Off
                    Run #5
Off refers to be in the Waiting to Sequence UP state.
Figure 7-5 Current vs Time for IIN: SEB Off Run #5
TPS7H3014-SP Current vs Time for
                        VPULL_UP1: SEB On Run #4 Figure 7-6 Current vs Time for VPULL_UP1: SEB On Run #4
TPS7H3014-SP Current vs Time for
                        VPULL_UP2: SEB On Run #4 Figure 7-7 Current vs Time for VPULL_UP2: SEB On Run #4
TPS7H3014-SP Current vs Time for
                        VPULL_UP1: SEB Off Run #5 Figure 7-8 Current vs Time for VPULL_UP1: SEB Off Run #5
TPS7H3014-SP Current vs Time for VPULL_UP2: SEB
                    Off Run #5Figure 7-9 Current vs Time for VPULL_UP2: SEB Off Run #5