SLVK158 November 2023 TPS7H6003-SP
PRODUCTION DATA
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TPS7H6003-SP. Heavy-ions with LETEFF of 48, 65, and 75 MeV × cm2 / mg was used to irradiate four production devices. Flux of ≈ 105 ions / cm2 ·s and fluence of ≈ 107 ions / cm2 per run were used for the characterization. The results demonstrate the performance of the TPS7H6003-SP under SEL and SEB/SEGR conditions at T = 125°C and T = 25°C respectively. SET transients performance for output pulse width excursions ≥ |20%| from the nominal width and positive and negative edge transients on HO and LO are presented and discussed.