SLVK154 September   2023 TPS7H2211-SEP

PRODUCTION DATA  

  1.   1
  2.   TPS7H2211-SEP Neutron Displacement Damage (NDD) Characterization
  3.   Trademarks
  4. 1Overview
  5. 2Test Procedures
  6. 3Facility
  7. 4Results
    1. 4.1 Data Sheet Electrical Parameters and Associated Tests
  8.   A Appendix: NDD Report Data

Overview

The TPS7H2211-SEP is a radiation-tolerant single channel eFuse (integrated FET load switch with additional features) that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current (soft start). The device contains P-channel MOSFETs that operate over an input voltage range of 4.5 V to 14 V and supports a maximum continuous current of 3.5 A

The TPS7H2211-SEP is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins. The TPS7H2211-SEP is available in a ceramic and plastic package with an exposed thermal pad allowing for improved thermal performance. A standard microcircuit drawing (SMD) is available for the QML 5962R1822001VXC. A vendor item drawing (VID) is available for the -SEP variant, V62/23609.

Table 1-1 Overview Information
TI Part NumberTPS7H2211-SEP
VID NumberV62/23609
Device NamePTPS7H2211MDAPSEP
Device FunctionLoad switch
TechnologyLinear BiCMOS 7 (LBC7)
Assembly Lot Number / Lot Trace Code3113811 / 32AHRYK
Unbiased Quantity Tested9
Exposure FacilityVPT Rad
Neutron Fluence (1-MeV equivalent)1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2
Irradiation TemperatureRoom temperature
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.