SLVK154 September   2023 TPS7H2211-SEP

PRODUCTION DATA  

  1.   1
  2.   TPS7H2211-SEP Neutron Displacement Damage (NDD) Characterization
  3.   Trademarks
  4. 1Overview
  5. 2Test Procedures
  6. 3Facility
  7. 4Results
    1. 4.1 Data Sheet Electrical Parameters and Associated Tests
  8.   A Appendix: NDD Report Data

Test Procedures

The TPS7H2211-SEP was electrically pre- and post-tested using the production automated test equipment program.

General test procedures adhered to MIL-STD-883, Method 1017 for Neutron Irradiation of TPS7H2211-SEP. Neutron irradiation conditions are listed in Table 2-1.

Table 2-1 Neutron Irradiation Conditions
GroupSample QuantityNeutron Fluence (n/cm2)BIAS
A31 × 1012Unbiased
B35 × 1012Unbiased
C31 × 1013Unbiased
GUID-C1E38C94-DE2C-4420-874F-2172C176F90D-low.png Figure 2-1 TPS7H2211-SEP Device