SLVK145 august   2023 TPS7H2201-SEP

PRODUCTION DATA  

  1.   1
  2.   Single-Event Effects Test Report of the TPS7H2201-SEP eFuse
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-Up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
    1. 8.1 Single Event Transients
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References

Event Rate Calculations

Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in SLVK046. This report assumes a minimum shielding configuration of 100 mils (2.54 mm) of aluminum, and worst-week solar activity (this is similar to a 99% upper bound for the environment). Using the 95% upper-bounds for the SEL, SET and the SEB/SEGR, the event rate calculation for the SEL, SET, and the SEB/SEGR is listed in Table 9-1 and Table 9-2, respectively.

Table 9-1 SEL Event Rate Calculations for Worst-Week LEO and GEO Orbits The SEL Event Rate is for reference only as not a Single Unit during any Run showed a Latch-up event.
Orbit TypeOnset LETEFF (MeV-cm2/mg)CREME96 Integral FLUX (/day/cm2)σSAT (cm2)Event Rate (/day)Event Rate (FIT)MTBE (Years)
LEO (ISS)484.50 × 10–41.23 × 10–75.54 × 10–112.31 × 10–34.95× 107
GEO1.48 × 10–31.82 × 10–107.56 × 10–31.51 × 107
Table 9-2 SEB/SEGR Event Rate Calculations for Worst-Week LEO and GEO Orbits The SEB Event Rate is for reference only as not a Single Unit during any Run showed a Burnout event.
Orbit TypeOnset LETEFF (MeV-cm2/mg)CREME96 Integral FLUX (/day/cm2)σSAT (cm2)Event Rate (/day)Event Rate (FIT)MTBE (Years)
LEO (ISS)484.50 × 10–46.19 × 10–82.79 × 10–111.16 × 10–39.83 × 107
GEO1.48 × 10–39.14 × 10–113.81 × 10–33.00 × 107
Table 9-3 VOUT and SS SET Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit Type Onset LETEFF (MeV-cm2/mg) CREME96 Integral FLUX (/day/cm2) σSAT (cm2) Event Rate (/day) Event Rate (FIT) MTBE (Years)
LEO (ISS) 48 4.50 × 10–4 3.12 × 10–8 1.40 × 10–11 5.85 × 10–4 1.95 × 108
GEO 1.48 × 10–3 4.60 × 10–11 1.92 × 10–3 5.95 × 107