SLVK096 March 2022 TLV1704-SEP
Some parameters drifted from their typical values but all parametric measurements remained well within the TLV1704-SEP Class V, radiation lower power operational amplifier limits for 1.0 × 1013 n/cm2 levels. The full parameter list and graphs are found in Section A.
Table 4-1 lists the TLV1704-SEP specification compliance matrix.
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | TEST NUMBER |
|---|---|---|---|---|---|---|
Quiescent Current | Iq; VS = 2.2 V, VCM = VS / 2 | 300 | uA | 90, 100 | ||
Quiescent Current | Iq; VS = 36 V, VCM = VS / 2 | 300 | uA | 110, 120 | ||
Input Offset Voltage | VOS; VS = 36 V | -2.5 | 2.5 | mV | 130, 140, 150, 170, 180 | |
Power-Supply Rejection Ratio | PSRR; VS = 36 V, VCM = VS / 2 | 100 | uV/V | 190, 210, 220 | ||
Common-Mode Rejection Ratio | CMRR; VS = 2.2 V, VCM = VS / 2 | 8.5 | mV/V | 310 | ||
Common-Mode Rejection Ratio | CMRR; VS = 36 V, VCM = VS / 2 | 8.5 | mV/V | 400 | ||
Input Bias Current | IB; VS = 36 V, VCM = VS / 2 | 15 | nA | 440, 450 | ||
Input Offset Current | IOS; VS = 36 V, VCM = VS / 2 | 0.5 | nA | 460 | ||
Propagation Delay | Tpd; VS = 5 V, VCM = VS / 2 | 500 | nS | 470, 480 | ||
Voltage Output Swing from Rail | VO; VS = 2.2 V, VCM = VS / 2, IO = 4 mA | 1100 | mV | 490 | ||
| Voltage Output Swing from Rail | VO; VS = 2.2 V, VCM = VS / 2, IO = 0 mA | 700 | mV | 500 | ||
| Voltage Output Swing from Rail | VO; VS = 36 V, VCM = VS / 2, IO = 4 mA | 1100 | mV | 510 | ||
| Voltage Output Swing from Rail | VO; VS = 36 V, VCM = VS / 2, IO = 0 mA | 700 | mV | 520 | ||
Short-Circuit Current | ISC; VS = 36 V, VCM = VS / 2 | 20 | mA | 540 | ||
Quiescent Current Integrity Test | Iq; VS = 36 V, VCM = VS / 2 | 300 | uA | 550, 560 |