SLVAFE7 September   2022 LM51551

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Design Specification and Key Challenges
  4. 2High-Voltage Power Supply Design Using SEPIC
    1. 2.1 TI HV Supply Architecture Using SEPIC Topology
    2. 2.2 Switching Frequency Shift
    3. 2.3 Voltage Control by External Signal
  5. 3Test Result
    1. 3.1 Efficiency and Power Consumption (100 kHz vs 250 kHz)
    2. 3.2 Linearity of Output Voltages vs VBIAS
    3. 3.3 Output Ripple Measurement
    4. 3.4 Load Transient Test
    5. 3.5 Overload Protection
    6. 3.6 Thermal Image
  6. 4Summary
  7. 5References

Test Result

Figure 2-2 and Figure 2-4 show the entire circuit which is characterized for performance with a 5-V input supply. Test results are presented in the Section 3.1 through Section 3.6.