SLVAFD5 December   2022 TPS562211 , TPS562212 , TPS563211 , TPS563212

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 PCM
    2. 1.2 DCAP2
    3. 1.3 AECM
  4. 2Transient Response Comparison
  5. 3Summary
  6. 4References

Summary

There is no perfect control mode for every situation. When designing a wireless access point or a remote radio unit using data converters and other noise-sensitive circuitry, a fixed, predictable switching frequency that is synchronizable to an external clock can be the preferred design. On the other hand, many designers are looking for easy-to-use DC/DC converters that do not require tedious compensation calculations. They may also wish to reduce the required output capacitance to meet the processor’s demanding load transient and voltage-tolerance requirements. Table 3-1 summarizes the comparison between three control modes.

Table 3-1 Comparison of Different Modes
Control Mode Transient Response Fixed Frequency
PCM Medium Yes
D-CAP2 Fast No
AECM Fast Yes

All control modes complement others and has its own merit. Devices with the AECM control topology for DC/DC converters can achieve a fast load-transient response with a true fixed frequency, while still maintaining a wide output voltage and low design cost. This new control topology has been implemented in several products with good performance, ease of use and small solution size.