SLUUD35 August 2025
The LP8868XQ1EVM provides an LED driver based on the LP8868XQ1 boost switching regulator. The EVM is designed to operate with an input voltage in the range of 4.5V to 65V. The EVM is set up for a default output current of 1A and can work in four configurable dimming options. Refer to the LP8868-Q1 Automotive Multi-Topology LED Driver with Inductive Fast Dimming data sheet for more detailed information on configurable dimming options. By applying 0-100% duty cycle PWM signal on ADIM, HD pin or PWM, EN pin, device is able to operate in analog dimming or PWM dimming, respectively.
This user’s guide describes the LP8868XQ1EVM evaluation module. This user’s guide is used as a reference for engineering evaluation. Included in this user’s guide are test setup instructions, a schematic diagram, a printed board (PCB) layout, and a bill of materials (BOM).
Observe the following precautions when using the LP8868XQ1EVM.