SLUUCY8 December 2023 BQ77307
| Class | Subclass | Address | Name | Type | Min Value | Max Value | Default | Units |
|---|---|---|---|---|---|---|---|---|
| Settings | Configuration | 0x9000 | Reserved | — | — | — | — | — |
| Settings | Configuration | 0x9014 | Power Config | H1 | 0x00 | 0xFF | 0x01 | Hex |
| Settings | Configuration | 0x9015 | REGOUT Config | H1 | 0x00 | 0xFF | 0x08 | Hex |
| Settings | Configuration | 0x9016 | I2C Address | H1 | 0x00 | 0x7F | 0x08 | Hex |
| Settings | Configuration | 0x9017 | I2C Config | H2 | 0x0000 | 0xFFFF | 0x3400 | Hex |
| Settings | Configuration | 0x901A | TS Mode | H1 | 0x0000 | 0x0001 | 0x0000 | Hex |
| Settings | Configuration | 0x901B | Vcell Mode | H1 | 0x00 | 0x07 | 0x0 | Hex |
| Settings | Configuration | 0x901C | Default Alarm Mask | H2 | 0x0000 | 0xFFFF | 0xC200 | Hex |
| Settings | Configuration | 0x901E | FET Options | H1 | 0x00 | 0xFF | 0x18 | Hex |
| Settings | Configuration | 0x901F | Charge Detector Time | U1 | 0 | 255 | 1 | 100ms |
| Settings | Protection | 0x9024 | Enabled Protections A | H1 | 0x00 | 0xFF | 0xA1 | Hex |
| Settings | Protection | 0x9025 | Enabled Protections B | H1 | 0x00 | 0xFF | 0x00 | Hex |
| Settings | Protection | 0x9026 | DSG FET Protections A | H1 | 0x00 | 0xFF | 0xFF | Hex |
| Settings | Protection | 0x9027 | CHG FET Protections A | H1 | 0x00 | 0xFF | 0xEF | Hex |
| Settings | Protection | 0x9028 | Both FET Protections B | H1 | 0x00 | 0xFF | 0x06 | Hex |
| Settings | Protection | 0x902C | Cell Open Wire Check Time | H1 | 0x10 | 0x1F | 0x10 | Hex |
| Protections | Cell Voltage | 0x902E | Cell Undervoltage Protection Threshold | I2 | 0 | 5500 | 2500 | mV |
| Protections | Cell Voltage | 0x9030 | Cell Undervoltage Protection Delay | U1 | 0 | 255 | 10 | ADSCAN intervals |
| Protections | Cell Voltage | 0x9031 | Cell Undervoltage Protection Recovery Hysteresis | H1 | 0x00 | 0x03 | 0x02 | Hex |
| Protections | Cell Voltage | 0x9032 | Cell Overvoltage Protection Threshold | I2 | 0 | 5500 | 4200 | mV |
| Protections | Cell Voltage | 0x9034 | Cell Overvoltage Protection Delay | U1 | 0 | 255 | 10 | ADSCAN intervals |
| Protections | Cell Voltage | 0x9035 | Cell Overvoltage Protection Recovery Hysteresis | H1 | 0x00 | 0x03 | 0x02 | Hex |
| Protections | Current | 0x9036 | Overcurrent in Charge Protection Threshold | U1 | 2 | 62 | 2 | 2mV |
| Protections | Current | 0x9037 | Overcurrent in Charge Protection Delay | U1 | 0 | 255 | 58 | Varying |
| Protections | Current | 0x9038 | Overcurrent in Discharge 1 Protection Threshold | U1 | 2 | 100 | 4 | 2mV |
| Protections | Current | 0x9039 | Overcurrent in Discharge 1 Protection Delay | U1 | 0 | 255 | 6 | Varying |
| Protections | Current | 0x903A | Overcurrent in Discharge 2 Protection Threshold | U1 | 2 | 100 | 3 | 2mV |
| Protections | Current | 0x903B | Overcurrent in Discharge 2 Protection Delay | U1 | 0 | 255 | 19 | Varying |
| Protections | Current | 0x903C | Short Circuit in Discharge Protection Threshold | H1 | 0x00 | 0xFF | 0x0 | Varying |
| Protections | Current | 0x903D | Short Circuit in Discharge Protection Delay | H1 | 0x00 | 0x0A | 0x01 | Varying |
| Protections | Current | 0x903E | Latch Limit | H1 | 0x00 | 0x07 | 0x0 | Varying |
| Protections | Current | 0x903F | Recovery Time | U1 | 0 | 255 | 5 | Seconds |
| Protections | Temperature | 0x9040 | Overtemperature in Charge Protection Threshold | U1 | 0 | 255 | 55 | VREG18/359 |
| Protections | Temperature | 0x9041 | Overtemperature in Charge Protection Delay | U1 | 0 | 255 | 15 | CHECK intervals |
| Protections | Temperature | 0x9042 | Overtemperature in Charge Protection Recovery | U1 | 0 | 255 | 63 | VREG18/359 |
| Protections | Temperature | 0x9043 | Undertemperature in Charge Protection Threshold | U1 | 0 | 255 | 147 | VREG18/252 |
| Protections | Temperature | 0x9044 | Undertemperature in Charge Protection Delay | U1 | 0 | 255 | 15 | CHECK intervals |
| Protections | Temperature | 0x9045 | Undertemperature in Charge Protection Recovery | U1 | 0 | 255 | 134 | VREG18/252 |
| Protections | Temperature | 0x9046 | Overtemperature in Discharge Protection Threshold | U1 | 0 | 255 | 48 | VREG18/359 |
| Protections | Temperature | 0x9047 | Overtemperature in Discharge Protection Delay | U1 | 0 | 255 | 15 | CHECK intervals |
| Protections | Temperature | 0x9048 | Overtemperature in Discharge Protection Recovery | U1 | 0 | 255 | 55 | VREG18/359 |
| Protections | Temperature | 0x9049 | Undertemperature in Discharge Protection Threshold | U1 | 0 | 255 | 147 | VREG18/252 |
| Protections | Temperature | 0x904A | Undertemperature in Discharge Protection Delay | U1 | 0 | 255 | 15 | CHECK intervals |
| Protections | Temperature | 0x904B | Undertemperature in Discharge Protection Recovery | U1 | 0 | 255 | 134 | VREG18/252 |
| Protections | Temperature | 0x904C | Internal Overtemperature Protection Threshold | U1 | 25 | 150 | 105 | °C |
| Protections | Temperature | 0x904D | Internal Overtemperature Protection Delay | U1 | 0 | 255 | 15 | CHECK intervals |
| Protections | Temperature | 0x904E | Internal Overtemperature Protection Recovery | U1 | 25 | 150 | 100 | °C |
| Power | Configuration | 0x9051 | Voltage CHECK Time | U1 | 0 | 255 | 5 | Seconds |
| Power | Configuration | 0x9052 | Body Diode Threshold | U1 | 1 | 10 | 1 | 500uV |
| Power | Shutdown | 0x9053 | Shutdown Cell Voltage | I2 | 0 | 5500 | 0x0 | mV |
| Power | Shutdown | 0x9055 | Shutdown Stack Voltage | U2 | 0 | 65535 | 0x0 | mV |
| Power | Shutdown | 0x9057 | Shutdown Temperature | U1 | 0 | 150 | 0x0 | °C |
| Security | Settings | 0x9059 | Security Settings | H1 | 0x00 | 0x07 | 0x0 | Hex |
| Security | Settings | 0x905A | Full Access Key Step 1 | H2 | 0x0000 | 0xFFFF | 0x0414 | Hex |
| Security | Settings | 0x905C | Full Access Key Step 2 | H2 | 0x0000 | 0xFFFF | 0x3672 | Hex |