SLUUCY8 December   2023 BQ77307

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Battery Notational Conventions
    3.     Trademarks
    4.     Glossary
  3. Introduction
  4. Device Description
    1. 2.1 Overview
    2. 2.2 Functional Block Diagram
  5. Device Configuration
    1. 3.1 Direct Commands and Subcommands
    2. 3.2 Configuration Using OTP or Registers
    3. 3.3 Data Formats
      1. 3.3.1 Unsigned Integer
      2. 3.3.2 Integer
      3. 3.3.3 Hex
  6. Device Security
  7. Protection Subsystem
    1. 5.1  Protections Overview
    2. 5.2  Protection Evaluation and Detection
    3. 5.3  Protection FET Drivers
    4. 5.4  Cell Overvoltage Protection
    5. 5.5  Cell Undervoltage Protection
    6. 5.6  Short Circuit in Discharge Protection
    7. 5.7  Overcurrent in Charge Protection
    8. 5.8  Overcurrent in Discharge 1 and 2 Protections
    9. 5.9  Current Protection Latch
    10. 5.10 CHG Detector
    11. 5.11 Overtemperature in Charge Protection
    12. 5.12 Overtemperature in Discharge Protection
    13. 5.13 Internal Overtemperature Protection
    14. 5.14 Undertemperature in Charge Protection
    15. 5.15 Undertemperature in Discharge Protection
    16. 5.16 Cell Open Wire Detection
    17. 5.17 Voltage Reference Diagnostic Protection
    18. 5.18 VSS Diagnostic Protection
    19. 5.19 REGOUT Diagnostic Protection
    20. 5.20 LFO Oscillator Integrity Diagnostic Protection
    21. 5.21 Internal Factory Trim Diagnostic Protection
  8. Device Status and Controls
    1. 6.1 0x00 Control Status() and 0x12 Battery Status() Commands
    2. 6.2 Unused VC Cell Input Pins
    3. 6.3 LDOs
    4. 6.4 ALERT Pin Operation
    5. 6.5 TS Pin Operation
    6. 6.6 Device Event Timing
  9. Operational Modes
    1. 7.1 Overview of Operational Modes
    2. 7.2 NORMAL Mode
    3. 7.3 SHUTDOWN Mode
    4. 7.4 CONFIG_UPDATE Mode
  10. I2C Serial Communications
    1. 8.1 I2C Serial Communications Interface
  11. Commands and Subcommands
    1. 9.1 Direct Commands
    2. 9.2 Bit Field Definitions for Direct Commands
      1. 9.2.1  Safety Alert A Register
      2. 9.2.2  Safety Status A Register
      3. 9.2.3  Safety Alert B Register
      4. 9.2.4  Safety Status B Register
      5. 9.2.5  Battery Status Register
      6. 9.2.6  Alarm Status Register
      7. 9.2.7  Alarm Raw Status Register
      8. 9.2.8  Alarm Enable Register
      9. 9.2.9  FET CONTROL Register
      10. 9.2.10 REGOUT CONTROL Register
    3. 9.3 Command-only Subcommands
    4. 9.4 Subcommands with Data
    5. 9.5 Bitfield Definitions for Subcommands
      1. 9.5.1 DEVICE NUMBER Register
      2. 9.5.2 FW VERSION Register
      3. 9.5.3 HW VERSION Register
      4. 9.5.4 SECURITY KEYS Register
      5. 9.5.5 PROT RECOVERY Register
  12. 10Data Memory
    1. 10.1 Settings
      1. 10.1.1 Settings:Configuration
        1. 10.1.1.1  Settings:Configuration:Reserved
        2. 10.1.1.2  Settings:Configuration:Power Config
        3. 10.1.1.3  Settings:Configuration:REGOUT Config
        4. 10.1.1.4  Settings:Configuration:I2C Address
        5. 10.1.1.5  Settings:Configuration:I2C Config
        6. 10.1.1.6  Settings:Configuration:TS Mode
        7. 10.1.1.7  Settings:Configuration:Vcell Mode
        8. 10.1.1.8  Settings:Configuration:Default Alarm Mask
        9. 10.1.1.9  Settings:Configuration:FET Options
        10. 10.1.1.10 Settings:Configuration:Charge Detector Time
      2. 10.1.2 Settings:Protection
        1. 10.1.2.1 Settings:Protection:Enabled Protections A
        2. 10.1.2.2 Settings:Protection:Enabled Protections B
        3. 10.1.2.3 Settings:Protection:DSG FET Protections A
        4. 10.1.2.4 Settings:Protection:CHG FET Protections A
        5. 10.1.2.5 Settings:Protection:Both FET Protections B
        6. 10.1.2.6 Settings:Protection:Cell Open Wire Check Time
    2. 10.2 Protections
      1. 10.2.1 Protections:Cell Voltage
        1. 10.2.1.1 Protections:Cell Voltage:Cell Undervoltage Protection Threshold
        2. 10.2.1.2 Protections:Cell Voltage:Cell Undervoltage Protection Delay
        3. 10.2.1.3 Protections:Cell Voltage:Cell Undervoltage Protection Recovery Hysteresis
        4. 10.2.1.4 Protections:Cell Voltage:Cell Overvoltage Protection Threshold
        5. 10.2.1.5 Protections:Cell Voltage:Cell Overvoltage Protection Delay
        6. 10.2.1.6 Protections:Cell Voltage:Cell Overvoltage Protection Recovery Hysteresis
      2. 10.2.2 Protections:Current
        1. 10.2.2.1  Protections:Current:Overcurrent in Charge Protection Threshold
        2. 10.2.2.2  Protections:Current:Overcurrent in Charge Protection Delay
        3. 10.2.2.3  Protections:Current:Overcurrent in Discharge 1 Protection Threshold
        4. 10.2.2.4  Protections:Current:Overcurrent in Discharge 1 Protection Delay
        5. 10.2.2.5  Protections:Current:Overcurrent in Discharge 2 Protection Threshold
        6. 10.2.2.6  Protections:Current:Overcurrent in Discharge 2 Protection Delay
        7. 10.2.2.7  Protections:Current:Short Circuit in Discharge Protection Threshold
        8. 10.2.2.8  Protections:Current:Short Circuit in Discharge Protection Delay
        9. 10.2.2.9  Protections:Current:Latch Limit
        10. 10.2.2.10 Protections:Current:Recovery Time
      3. 10.2.3 Protections:Temperature
        1. 10.2.3.1  Protections:Temperature:Overtemperature in Charge Protection Threshold
        2. 10.2.3.2  Protections:Temperature:Overtemperature in Charge Protection Delay
        3. 10.2.3.3  Protections:Temperature:Overtemperature in Charge Protection Recovery
        4. 10.2.3.4  Protections:Temperature:Undertemperature in Charge Protection Threshold
        5. 10.2.3.5  Protections:Temperature:Undertemperature in Charge Protection Delay
        6. 10.2.3.6  Protections:Temperature:Undertemperature in Charge Protection Recovery
        7. 10.2.3.7  Protections:Temperature:Overtemperature in Discharge Protection Threshold
        8. 10.2.3.8  Protections:Temperature:Overtemperature in Discharge Protection Delay
        9. 10.2.3.9  Protections:Temperature:Overtemperature in Discharge Protection Recovery
        10. 10.2.3.10 Protections:Temperature:Undertemperature in Discharge Protection Threshold
        11. 10.2.3.11 Protections:Temperature:Undertemperature in Discharge Protection Delay
        12. 10.2.3.12 Protections:Temperature:Undertemperature in Discharge Protection Recovery
        13. 10.2.3.13 Protections:Temperature:Internal Overtemperature Protection Threshold
        14. 10.2.3.14 Protections:Temperature:Internal Overtemperature Protection Delay
        15. 10.2.3.15 Protections:Temperature:Internal Overtemperature Protection Recovery
    3. 10.3 Power
      1. 10.3.1 Power:Configuration
        1. 10.3.1.1 Power:Configuration:Voltage CHECK Time
        2. 10.3.1.2 Power:Configuration:Body Diode Threshold
      2. 10.3.2 Power:Shutdown
        1. 10.3.2.1 Power:Shutdown:Shutdown Cell Voltage
        2. 10.3.2.2 Power:Shutdown:Shutdown Stack Voltage
        3. 10.3.2.3 Power:Shutdown:Shutdown Temperature
    4. 10.4 Security
      1. 10.4.1 Security:Settings
        1. 10.4.1.1 Security:Settings:Security Settings
        2. 10.4.1.2 Security:Settings:Full Access Key Step 1
        3. 10.4.1.3 Security:Settings:Full Access Key Step 2
      2. 10.4.2 Data Memory Summary
  13. 11Revision History

ALERT Pin Operation

The BQ77307 includes functionality to generate an alarm signal at the ALERT pin, which can be used as an interrupt to a host processor. The ALERT pin is an open-drain pin that is pulled low by the device whenever an alarm signal is generated. The alarm signal is an OR of all bits in the 0x62 Alarm Status() result. The alarm function includes a programmable mask (set using 0x66 Alarm Enable()), to allow the customer to decide which flags or events can trigger an alarm. The instantaneous, unlatched bits available to trigger an alarm can be read from the 0x64 Alarm Raw Status() command, these bits are described in the table below.

Table 6-4 Alarm Options
NameDescription
SSAThis bit is set when a bit in 0x03 Safety Status A() is set
SSBThis bit is set when a bit in 0x05 Safety Status B() is set
SAAThis bit is set when a bit in 0x02 Safety Alert A() is set
SABThis bit is set when a bit in 0x04 Safety Alert B() is set
XCHGThis bit is set when the CHG FET is off.
XDSGThis bit is set when the DSG FET is off.
SHUTVStack voltage is below Power:Shutdown:Shutdown Stack Voltage or a cell voltage is below Power:Shutdown:Shutdown Cell Voltage.
INITCOMPThis bit in 0x64 Alarm Raw Status() pulses momentarily when the device completes the startup evaluation sequence (which occurs at initial power up, reset, and exit of CONFIG_UPDATE mode).
CDRAW / CDTOGGLEThis bit in 0x64 Alarm Raw Status() is CDRAW, the value of the CHG Detector output. The corresponding bit in 0x62 Alarm Status() is CDTOGGLE, which is set whenever the debounced version of CDRAW changes state from the previous latched state.
PORThis bit reflects the POR bit in 0x12 Battery Status(). It is set when the device is first powered up, and is cleared when CONFIG_UPDATE mode is exited. If the host initializes settings at each device power up, monitoring this bit can alert the host that a reset has occurred and the device needs to be reinitialized.

The 0x64 Alarm Raw Status() command provides the unlatched instantaneous value of each signal listed above. For each signal that is specified by the masking to be included in the alarm, when the bit in 0x64 Alarm Raw Status() is asserted, the bit is latched into the 0x62 Alarm Status() register, and the ALERT pin is asserted (pulled low) if any bit in 0x62 Alarm Status() is asserted. When the host receives the interrupt from the ALERT pin pulled low, the host can read the 0x62 Alarm Status() register to determine which flag has caused the alarm. The host can then write to the 0x62 Alarm Status() command with the corresponding bits set, and the corresponding flags are unlatched.

The default alarm mask is set by the Settings:Configuration:Default Alarm Mask data memory value. This mask can be changed during operation using the 0x66 Alarm Enable() command, to mask or unmask individual bits from generating an alarm signal.

The [INITCOMP] bit in Alarm Raw Status() only pulses momentarily when an event occurs, so is not intended to be monitored by reading 0x64 Alarm Raw Status(). If this bit is included by mask setting in the 0x62 Alarm Status(), then the corresponding bit in 0x62 Alarm Status() latches and remains asserted until cleared by the host.