SLUUCR6 December   2022

 

  1.   BQ25176MEVM Evaluation Module
  2.   Trademarks
  3.   3
  4. 1Introduction
    1. 1.1 Printed Circuit Board Assembly
    2. 1.2 I/O Descriptions
  5. 2Test Summary
    1. 2.1 Equipment
    2. 2.2 Cautions
    3. 2.3 Test Instructions
  6. 3Board Layout, Schematic, and Bill of Materials
    1. 3.1 Board Layout
    2. 3.2 Schematic
    3. 3.3 Bill of Materials
  7. 4Revision History

Test Instructions

In order for this EVM to operate properly, the following components must be connected and properly configured.

  1. Set input power supply to 5 V and Battery Simulator to 3.6 V with compliance to support 800 mA. Turn off Supply and Battery Simulator.

  2. Connect input voltages to J1 and Battery Simulator to J2 on the EVM.

  3. Configure all EVM jumpers to factory setting, refer to table below.

  4. Turn on all supplies and loads

    1. 5-V Input supply current limit should be greater than 500 mA

    2. Out voltage should be 3.6 V and charge current 400 mA

    3. LED D1 and D2 will be ON

  5. Simulate battery completing charge by increasing Battery Simulator voltage to 4.2 V

    1. Current will decrease to 0 mA

    2. LED D2 will switch to OFF.

Table 2-1 Jumper Factory Setting
I/O Connector Factory Setting
JP1

Installed

JP2 IN
JP3

Installed

JP4

Fixed

JP5

Installed

JP6 Fixed
JP7

N/A

JP8

N/A

JP9

N/A

S1 Position 5 (4.2-V Li-Ion)
S2

N/A

Note: IN, ON, Fixed are positions of a 3 pin header. If it is a 2 pin header then it is installed or not installed.