The
[CB_REST]
bit is added to the BQ78350-R3 in the following data flash location.
Upon device
POR, this bit is used to
enable
or disable the cell balance at rest/relax feature by default.
| Class |
Subclass |
Name |
Format |
Size in Bytes |
Min |
Max |
Default |
Unit |
| Settings |
Configuration |
Balancing Configuration |
Hex |
1 |
0x00 |
0xFF |
0x01 |
Hex |
| RSVD |
RSVD |
RSVD |
RSVD |
RSVD |
RSVD |
CB_REST |
CB |
|
| RSVD (Bits
7–2): Reserved. Do not use. |
|
|
|
| CB_REST
(Bit 1): Cell balancing
operation
at
rest
(without charge current detection)
default
configuration when cell balancing is
enabled. |
|
1 = |
Enabled |
|
0 = |
Disabled (default) |
|
|
|
| CB (Bit 0):
Cell balancing |
|
1 = |
Enabled (default) |
|
0 = |
Disabled in all cases |
|
|
|