SLUUCM2A February 2022 – November 2022 BQ78350-R1
This read/write command enables or disables the cell balancing operation in REST mode without modifying the value of [CB_REST] DF bit.
When cell balancing is enabled by [CB] = 1, writing 0x1 to this command enables the cell balancing operation in REST mode, while writing 0x0 to this command disables the operation.
This command can also be used to read back the status of the cell balancing operation in REST mode. The command returns 0x1 to indicate the operation is enabled, and 0x0 to indicate the operation is disabled.
This command is not functional when cell balancing is disabled.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0xB1 | CB_REST_Enable() | R/W | R/W | R/W | Word | Hex | 0x0000 | 0x0001 | 0x0000 | ̶ |