SLUUCK1 September 2021 TPS92624-Q1
Table 4-1 lists the TPS92624-Q1EVM BOM.
| Item Number | Designator | Value | Quantity | Part Number | Manufacturer | Description |
|---|---|---|---|---|---|---|
| 1 | C1, C2 | 1 µF | 2 | 08055C105K4Z2A | AVX | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
| 2 | C3 | 0.1 µF | 1 | 06035C104K4Z4A | AVX | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 |
| 3 | C4, C5, C6, C7 | 0.01 uF | 4 | C1608X7R1H103K080AA | TDK | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 |
| 4 | R1, R2, R6, R8, R21, R22, R23, R24, R25, R26, R27, R28, R29, R30, R31, R32, R33, R34, R35, R36, R37, R38, R39, R40 | 57.6 ohm | 12 | CRCW120657R6FKEA | Vishay-Dale | RES, 57.6, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 |
| 5 | R3, R4, R5, R7 | 1.15 ohm | 4 | CRCW06031R15FKEA | Vishay-Dale | RES, 1.15, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
| 6 | R9 | 69.8 k ohm | 1 | RT0603BRD0769K8L | Yageo America | RES, 69.8 k, 0.1%, 0.1 W, 0603 |
| 7 | R10 | 2.21 k ohm | 1 | CRCW06032K21FKEA | Vishay-Dale | RES, 2.21 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
| 8 | R11, R12, R13, R14 | 38.8 k ohm | 4 | RT0603BRD0738K8L | Vishay-Dale | RES, 38.8 k, 0.1%, 0.1 W, 0603 |
| 9 | R15, R16, R17, R18, R19, R20 | 10 k ohm | 6 | |||
| 10 | SH-J1, SH-J2, SH-J3, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13 | 9 | SPC02SYAN | Sullins Connector Solutions | Shunt, 100mil, Flash Gold, Black | |
| 11 | D4 | 1 | SK36A-LTPMSCT-ND | Micro Commercial Co | Diode, Schottky, 60 V, 3 A, AEC-Q101, SMA | |
| 12 | J1 - Open Test, J2 - Short Test, J3 - Open Test, J4 - Short Test, J5 - Open Test, J6 - Short Test, J7 - PWM1, J8 - PWM2, J9 - PWM3, J10 - PWM4, J11 - Open Test, J12 - Short Test, J13 - On(one fail others on) - OFF(one fail all fail) | 13 | TSW-102-23-T-S | Samtec | Header, 2.54mm, 2x1, Tin, TH | |
| 13 | U1 | 1 | TPS92624QPWPRQ1 | Texas Instruments | Four-Channel, Automotive High Side LED Driver |