SLUUCK1 September   2021 TPS92624-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  3. 2TPS92624-Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  4. 3Test Setup
  5. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Connector Map

The EVM has the following connectors. Table 2-1 shows their functions.

Table 2-1 Connector Map
Connector Description
Vbat This connector is the positive input supply voltage.
GND This connector is TPS92624-Q1 EVM ground.
TP1 Vbat. This connector can show the positive input supply voltage.
TP2 Fault. This connector is the FAULT status output of the LED driver.
TP3 This connector is LED part ground.
TP4 This connector is device part ground.