SLUUCI8A November 2023 – October 2026 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Current | Short Circuit in Discharge Protection Threshold | H1 | 0x00 | 0xFF | 0x0 | Varying |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_3 | RSVD0_2 | RSVD0_1 | RSVD0_0 | SCDTHR_3 | SCDTHR_2 | SCDTHR_1 | SCDTHR_0 |
Description: This parameter sets the Short Circuit in Discharge Protection threshold for the sense resistor voltage
| Bit | Field | Default | Description |
|---|---|---|---|
| 3–0 | SCDTHR_3–SCDTHR_0 | 0 | This parameter sets the Short Circuit in Discharge Protection threshold for the sense resistor voltage. 0 = 10mV 1 = 20mV 2 = 40mV 3 = 60mV 4 = 80mV 5 = 100mV 6 = 125mV 7 = 150mV 8 = 175mV 9 = 200mV 10 = 250mV 11 = 300mV 12 = 350mV 13 = 400mV 14 = 450mV 15 = 500mV |