SLUUCI8A November 2023 – October 2026 BQ76905
The timing of events in the BQ76905 device varies based on the specific event. Several events and the associated timing are described below. Timings described below do not include the delays related to individual protections, as described in the respective sections.
| Event Description | Timing |
|---|---|
| I2C communications active after initial power-up | < 3ms |
| First startup sequence measurements available after initial power-up (0x64 Alarm Raw Status()[INITCOMP] is asserted) | 8.6ms |
| Protections evaluated and FETs enabled after initial power-up (tested using OTP configuration setup to allow autonomous FET control) | 8.6ms |
| 0x62 Alarm Status()[SSA] asserted, ALERT pin asserted due to 0x62 Alarm Status()[SSA]. | Fast response, in NORMAL or SLEEP modes |
| Data (including cell voltages, 0x3C CC1 Current(), 0x3A Current(), and 0x36 Raw Current()) calculated after measurements complete. | Fast response, in NORMAL or SLEEP modes |
| FET turn-off based on enabled protection fault and configured for autonomous FET control. | Fast response, in NORMAL or SLEEP modes |
| CHG FET turn-on based on current wake detector triggered while in SLEEP mode. | Fast response, in SLEEP mode |
| Evaluation if SHUTDOWN mode is entered due to temperature beyond Power:Shutdown:Shutdown Temperature | Evaluated after every Internal Temperature measurement in NORMAL mode, or burst measurement in SLEEP mode |
| 0x3C CC1 Current() measurement completes | In NORMAL mode, occurs every 250ms with [CCMODE] = 0 or 1, or every 4 seconds with [CCMODE] = 1. |