SLUUC76B November   2019  – April 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shut-Down
    5. 4.5 Output Voltage Ripple
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Board Profile, Schematic, and List of Materials
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
  8. 7References
  9. 8Revision History

Start-Up Procedure

  1. Ensure that the jumper at JP2 (Enable control) pins 2 and 3 are covered to shunt EN to GND, disabling the output.
  2. Apply appropriate input voltage to VIN (J1-1) or TP1 and GND (J1-2) or TP6. and be noted that the board can't support hot plug-in. The input lines should be connected between J1 and external power source first before turning on the power source.
  3. Move the jumper at JP2 (Enable control) from pins 2 and 3(EN and OFF), to pins 1 and 2 (EN and ON) and make JP1 pin 1 and pin 2 are covered, then the output can be enabled.
  4. Apply the loading to Vout (J2-1) or TP4 and GND (J2-2) or TP10.